IESNA:LM-63-2002
[TEST]P1300951
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R40W2N902765DE010 E3D1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 2700K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1516
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3524 3521.9 3516.5 3508.6 3498.5 3485.2 3469.8 3450.7 3427.4 3395.5
3355.2 3308 3244.8 3166.8 3064.9 2939.7 2779.9 2597.9 2379.2 2148.4
1896.3 1644.2 1395.8 1148.5 905.4 685.2 507.4 371.5 279.2 217.1
175.1 144.9 121 110.4 99.8 81.2 64.7 50.9 40.3 36.1
31.8 26.5 21.8 14.3 9.6 5.8 2.7 1.1 1.1 0.5
0.5 0.5 0.5 0 0 0 0 0 0 0
0 0 0
